How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AK: | 8.5 |
| B: | 6.12 | D: | 2.5 |
| F: | 2.88 | T: | 1.25 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| BF: | 0.53 | V: | 1.94 in |
| I: | 3.77 in | G: | 1.44 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 5.51 in | BD: | 9 |
| AD: | 5.18 | L1: | 8.76 in |
| AG: | 6 | C: | 6.94 in |
| AE1: | 0.51 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Gear Type: | Worm |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 1451 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.889 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

