Grove Gear HM224-5-1-1.438-140TC-L4
Part #:HM224-5-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 5.88 |
| AG: | 6 | F: | 2.88 |
| G: | 1.44 | AD: | 5.18 |
| I: | 3.77 in | BF: | 0.41 |
| D: | 2.5 | T: | 1.438 |
| LM: | 7.76 | BE: | 0.38 in |
| AK: | 4.5 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| V: | 1.94 in | AJ: | 5.88 |
| AE1: | 0.51 | AE2: | 0.31 |
| U: | 0.75 in |
Technical Specifications
| Ratio: | 5:1 | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1451 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.889 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

