Grove Gear HM224-5-1-1.438-140TC-L9
Part #:HM224-5-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| G: | 1.44 | T: | 1.438 |
| B: | 6.12 | LM: | 7.76 |
| I: | 3.77 in | AD: | 5.18 |
| F: | 2.88 | AJ: | 5.88 |
| AE1: | 0.51 | AE2: | 0.31 |
| BF: | 0.41 | C: | 6.94 in |
| U: | 0.75 in | AK: | 4.5 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | L: | 5.51 in |
| AG: | 6 |
Technical Specifications
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1451 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.889 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output RPM: | 350 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

