Grove Gear HM224-5-1-1.438-180TC-L2
Part #:HM224-5-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.44 |
| V: | 1.94 in | AD: | 5.18 |
| C: | 6.94 in | BD: | 9 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | BE1: | 0.5 in |
| U: | 0.75 in | AK: | 8.5 |
| AE1: | 0.51 | AG: | 6 |
| B: | 6.12 | BF: | 0.53 |
| F: | 2.88 | D: | 2.5 |
| AJ: | 7.25 | L1: | 8.76 in |
| AE2: | 0.31 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1451 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 3.889 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

