How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | V: | 1.94 in |
| BE1: | 0.5 in | G: | 1.44 |
| BD: | 9 | L1: | 8.76 in |
| AG: | 6 | B: | 6.12 |
| F: | 2.88 | AK: | 8.5 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | L: | 5.51 in |
| T: | 1.438 | I: | 3.77 in |
| BF: | 0.53 | C: | 6.94 in |
| AE2: | 0.31 | AJ: | 7.25 |
| AD: | 5.18 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Assembly: | HM-1 |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1451 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.889 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

