How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.44 |
| B: | 6.12 | AE2: | 0.31 |
| AG: | 6 | I: | 3.77 in |
| C: | 6.94 in | BD: | 5.88 |
| V: | 1.94 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| T: | 1 | AK: | 4.5 |
| L: | 5.51 in | BF: | 0.41 |
| U: | 0.75 in | D: | 2.5 |
| AD: | 5.18 | BE: | 0.38 in |
| F: | 2.88 |
Technical Specifications
| Model Code: | HM224 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1451 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.889 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

