How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.5 |
| B: | 6.12 | AG: | 6 |
| C: | 6.94 in | AK: | 4.5 |
| I: | 3.77 in | BF: | 0.41 |
| U: | 0.75 in | F: | 2.88 |
| L: | 5.51 in | V: | 1.94 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | AE1: | 0.51 |
| LM: | 7.76 | T: | 1 |
| BE: | 0.38 in | AE2: | 0.31 |
| BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | HM224 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1451 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.889 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

