How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 1 |
| AG: | 6 | B: | 6.12 |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.31 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| L: | 5.51 in | AE1: | 0.51 |
| AJ: | 5.88 | LM: | 7.76 |
| V: | 1.94 in | G: | 1.44 |
| D: | 2.5 | F: | 2.88 |
| C: | 6.94 in |
Technical Specifications
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.889 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Output Diameter (in): | 1.000 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1451 | Ratio: | 5:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

