How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.44 |
| C: | 6.94 in | AD: | 5.18 |
| AE2: | 0.31 | I: | 3.77 in |
| L1: | 8.76 in | D: | 2.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.51 | BD: | 9 |
| V: | 1.94 in | U: | 0.75 in |
| F: | 2.88 | AK: | 8.5 |
| AG: | 6 | L: | 5.51 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| T: | 1 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Output RPM: | 350 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1451 |
| Output Diameter (in): | 1.000 in | Ratio: | 5:1 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.889 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

