How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AG: | 6 |
| C: | 6.94 in | L1: | 8.76 in |
| BE1: | 0.5 in | T: | 1 |
| L: | 5.51 in | AE1: | 0.51 |
| V: | 1.94 in | AE2: | 0.31 |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AD: | 5.18 |
| BD: | 9 | U: | 0.75 in |
| BF: | 0.53 | D: | 2.5 |
| F: | 2.88 | I: | 3.77 in |
| AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1451 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Assembly: | HM-2 |
| Model Code: | HM224 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.889 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

