How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 5.51 in |
| AK: | 4.5 | T: | 1 |
| G: | 1.44 | C: | 6.94 in |
| BF: | 0.41 | AG: | 6 |
| F: | 2.88 | D: | 2.5 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| U: | 0.75 in | AD: | 5.18 |
| I: | 3.77 in | B: | 6.12 |
| V: | 1.94 in | AE2: | 0.31 |
| AE1: | 0.51 | LM: | 7.76 |
| BE: | 0.38 in |
Technical Specifications
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1451 | Ratio Range: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.889 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

