Grove Gear HM224-5-2-1.125-140TC-L3
Part #:HM224-5-2-1.125-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | C: | 6.94 in |
| BF: | 0.41 | LM: | 7.76 |
| D: | 2.5 | AE2: | 0.31 |
| AE1: | 0.51 | BD: | 5.88 |
| L: | 5.51 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.125 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | F: | 2.88 |
| I: | 3.77 in | G: | 1.44 |
| AG: | 6 | BE: | 0.38 in |
| V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Bore Code: | 18 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.889 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 1451 |
| Assembly: | HM-2 | Center Distance (in): | 2.375 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

