Grove Gear HM224-5-2-1.125-140TC-L9
Part #:HM224-5-2-1.125-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | V: | 1.94 in |
| LM: | 7.76 | T: | 1.125 |
| AE2: | 0.31 | U: | 0.75 in |
| AE1: | 0.51 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | G: | 1.44 |
| C: | 6.94 in | AG: | 6 |
| BE: | 0.38 in | B: | 6.12 |
| D: | 2.5 | F: | 2.88 |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 3.889 |
| Thrust Rating - output shaft: | 1451 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Gear Type: | Worm | Bore Code: | 18 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

