How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.51 |
| G: | 1.44 | U: | 0.75 in |
| L: | 5.51 in | AE2: | 0.31 |
| V: | 1.94 in | D: | 2.5 |
| C: | 6.94 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| I: | 3.77 in | BF: | 0.53 |
| BD: | 9 | F: | 2.88 |
| AG: | 6 | B: | 6.12 |
| AJ: | 7.25 | T: | 1.125 |
| AD: | 5.18 |
Technical Specifications
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1451 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.889 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

