How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | D: | 2.5 |
| V: | 1.94 in | AG: | 6 |
| U: | 0.75 in | B: | 6.12 |
| C: | 6.94 in | F: | 2.88 |
| BD: | 9 | AE1: | 0.51 |
| T: | 1.125 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| L: | 5.51 in | AD: | 5.18 |
| G: | 1.44 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Service Factor: | 1 | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 3.889 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1451 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

