How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 1.44 |
| V: | 1.94 in | BD: | 9 |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| U: | 0.75 in | AJ: | 7.25 |
| AK: | 8.5 | L: | 5.51 in |
| AG: | 6 | BF: | 0.53 |
| F: | 2.88 | D: | 2.5 |
| B: | 6.12 | T: | 1.125 |
| AD: | 5.18 | L1: | 8.76 in |
| AE1: | 0.51 | I: | 3.77 in |
| C: | 6.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.889 |
| Output Shaft Direction: | 2 | Output RPM: | 350 |
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Thrust Rating - output shaft: | 1451 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

