How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.44 |
| AG: | 6 | V: | 1.94 in |
| L1: | 8.76 in | F: | 2.88 |
| T: | 1.125 | B: | 6.12 |
| AE2: | 0.31 | BE1: | 0.5 in |
| AE1: | 0.51 | L: | 5.51 in |
| AD: | 5.18 | AK: | 8.5 |
| D: | 2.5 | BF: | 0.53 |
| I: | 3.77 in | AJ: | 7.25 |
| U: | 0.75 in | BD: | 9 |
| C: | 6.94 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.889 |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1451 | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio: | 5:1 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

