How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| AE1: | 0.51 | AE2: | 0.31 |
| L1: | 8.76 in | C: | 6.94 in |
| V: | 1.94 in | AD: | 5.18 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| G: | 1.44 | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.125 |
| BF: | 0.53 | U: | 0.75 in |
| F: | 2.88 | D: | 2.5 |
| L: | 5.51 in | B: | 6.12 |
| BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 18 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.889 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1451 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

