Grove Gear HM224-5-2-1.125-56C-L9
Part #:HM224-5-2-1.125-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AD: | 5.18 |
| C: | 6.94 in | I: | 3.77 in |
| L: | 5.51 in | T: | 1.125 |
| D: | 2.5 | AE2: | 0.31 |
| AG: | 6 | AJ: | 5.88 |
| B: | 6.12 | BD: | 5.88 |
| F: | 2.88 | G: | 1.44 |
| AE1: | 0.51 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1451 | Ratio Range: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Assembly: | HM-2 | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 3.889 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

