How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| G: | 1.44 | L: | 5.51 in |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| AG: | 6 | B: | 6.12 |
| LM: | 7.76 | D: | 2.5 |
| BE: | 0.38 in | T: | 1.188 |
| I: | 3.77 in | AE1: | 0.51 |
| F: | 2.88 | C: | 6.94 in |
| AD: | 5.18 | AE2: | 0.31 |
| U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1451 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.889 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

