Grove Gear HM224-5-2-1.188-180TC-L1
Part #:HM224-5-2-1.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | I: | 3.77 in |
| F: | 2.88 | G: | 1.44 |
| AE1: | 0.51 | L: | 5.51 in |
| C: | 6.94 in | V: | 1.94 in |
| AJ: | 7.25 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| U: | 0.75 in | BF: | 0.53 |
| AG: | 6 | L1: | 8.76 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.31 | B: | 6.12 |
| BD: | 9 |
Technical Specifications
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1451 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.75 in |
| Ratio: | 5:1 | Output RPM: | 350 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.889 | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

