Grove Gear HM224-5-2-1.188-180TC-L2
Part #:HM224-5-2-1.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | G: | 1.44 |
| V: | 1.94 in | D: | 2.5 |
| C: | 6.94 in | BE1: | 0.5 in |
| AG: | 6 | AE1: | 0.51 |
| T: | 1.188 | AK: | 8.5 |
| U: | 0.75 in | AD: | 5.18 |
| BD: | 9 | B: | 6.12 |
| L: | 5.51 in | AJ: | 7.25 |
| L1: | 8.76 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| F: | 2.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1451 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.889 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

