Grove Gear HM224-5-2-1.188-180TC-L4
Part #:HM224-5-2-1.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BD: | 9 |
| AG: | 6 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.31 |
| AE1: | 0.51 | C: | 6.94 in |
| G: | 1.44 | U: | 0.75 in |
| V: | 1.94 in | AD: | 5.18 |
| D: | 2.5 | T: | 1.188 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| I: | 3.77 in | L: | 5.51 in |
| BE1: | 0.5 in | L1: | 8.76 in |
| F: | 2.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Assembly: | HM-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Thrust Rating - output shaft: | 1451 | Ratio Range: | 5:1 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.889 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

