Grove Gear HM224-5-2-1.188-180TC-L9
Part #:HM224-5-2-1.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AG: | 6 |
| D: | 2.5 | AK: | 8.5 |
| T: | 1.188 | L: | 5.51 in |
| AD: | 5.18 | BF: | 0.53 |
| AE1: | 0.51 | C: | 6.94 in |
| AJ: | 7.25 | V: | 1.94 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | L1: | 8.76 in |
| U: | 0.75 in | G: | 1.44 |
| B: | 6.12 | F: | 2.88 |
| BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 19 |
| Output RPM: | 350 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 3.889 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1451 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

