How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.44 |
| F: | 2.88 | BE1: | 0.5 in |
| D: | 2.5 | AE2: | 0.31 |
| AK: | 8.5 | U: | 0.75 in |
| I: | 3.77 in | AE1: | 0.51 |
| L: | 5.51 in | B: | 6.12 |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| T: | 1.188 | C: | 6.94 in |
| BD: | 9 | AG: | 6 |
| L1: | 8.76 in | BF: | 0.53 |
| AJ: | 7.25 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 1451 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.889 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

