How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | U: | 0.75 in |
| F: | 2.88 | AJ: | 5.88 |
| AD: | 5.18 | I: | 3.77 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | BE: | 0.38 in |
| AE2: | 0.31 | L: | 5.51 in |
| V: | 1.94 in | AK: | 4.5 |
| T: | 1.25 | D: | 2.5 |
| AE1: | 0.51 | LM: | 7.76 |
| B: | 6.12 | BD: | 5.88 |
| G: | 1.44 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.889 | Bore Code: | 20 |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 350 | Center Distance (in): | 2.375 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1451 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

