How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 6.94 in |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AG: | 6 |
| G: | 1.44 | AD: | 5.18 |
| L: | 5.51 in | U: | 0.75 in |
| BF: | 0.41 | AE1: | 0.51 |
| T: | 1.25 | AE2: | 0.31 |
| B: | 6.12 | D: | 2.5 |
| I: | 3.77 in | V: | 1.94 in |
| LM: | 7.76 |
Technical Specifications
| Ratio: | 5:1 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3.889 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1451 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HM-2 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

