How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | C: | 6.94 in |
| I: | 3.77 in | BF: | 0.41 |
| AE2: | 0.31 | D: | 2.5 |
| AD: | 5.18 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.51 |
| U: | 0.75 in | G: | 1.44 |
| AG: | 6 | AK: | 4.5 |
| B: | 6.12 | BD: | 5.88 |
| F: | 2.88 |
Technical Specifications
| Thrust Rating - output shaft: | 1451 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 350 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.889 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

