How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | L1: | 8.76 in |
| AE2: | 0.31 | L: | 5.51 in |
| D: | 2.5 | C: | 6.94 in |
| BF: | 0.53 | I: | 3.77 in |
| AJ: | 7.25 | T: | 1.25 |
| AE1: | 0.51 | AK: | 8.5 |
| BE1: | 0.5 in | V: | 1.94 in |
| U: | 0.75 in | F: | 2.88 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| B: | 6.12 | AD: | 5.18 |
| AG: | 6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM224 | Ratio: | 5:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1451 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.889 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output RPM: | 350 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

