How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AG: | 6 |
| T: | 1.25 | AE1: | 0.51 |
| LM: | 7.76 | B: | 6.12 |
| U: | 0.75 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AE2: | 0.31 | I: | 3.77 in |
| G: | 1.44 | C: | 6.94 in |
| AK: | 4.5 | L: | 5.51 in |
| BD: | 5.88 | F: | 2.88 |
| AD: | 5.18 | V: | 1.94 in |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 3.889 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1451 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

