Grove Gear HM224-5-2-1.438-140TC-L4
Part #:HM224-5-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BE: | 0.38 in |
| F: | 2.88 | LM: | 7.76 |
| B: | 6.12 | BD: | 5.88 |
| C: | 6.94 in | AD: | 5.18 |
| I: | 3.77 in | AG: | 6 |
| D: | 2.5 | G: | 1.44 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.438 |
| U: | 0.75 in | AJ: | 5.88 |
| L: | 5.51 in |
Technical Specifications
| Bore Code: | 23 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 350 | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1451 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.889 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

