Grove Gear HM224-5-2-1.438-140TC-L9
Part #:HM224-5-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | BE: | 0.38 in |
| AK: | 4.5 | F: | 2.88 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| B: | 6.12 | AG: | 6 |
| C: | 6.94 in | U: | 0.75 in |
| AE2: | 0.31 | AD: | 5.18 |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1.438 | V: | 1.94 in |
| I: | 3.77 in | LM: | 7.76 |
| L: | 5.51 in | BF: | 0.41 |
| D: | 2.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 1451 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 3.889 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

