How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AG: | 6 |
| B: | 6.12 | D: | 2.5 |
| AE1: | 0.51 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| T: | 1.438 | L: | 5.51 in |
| BE1: | 0.5 in | AD: | 5.18 |
| C: | 6.94 in | I: | 3.77 in |
| G: | 1.44 | AJ: | 7.25 |
| L1: | 8.76 in | BF: | 0.53 |
| V: | 1.94 in | F: | 2.88 |
| AK: | 8.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 350 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1451 | Input HP @ 1750 RPM: | 3.889 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

