Grove Gear HM224-5-2-1.438-180TC-L1
Part #:HM224-5-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | Center Distance (in): | 2.375 in |
| F: | 2.88 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.44 | V: | 1.94 in |
| AE2: | 0.31 | AG: | 6 |
| AD: | 5.18 | B: | 6.12 |
| C: | 6.94 in | T: | 1.438 |
| AK: | 8.5 | I: | 3.77 in |
| AE1: | 0.51 | AJ: | 7.25 |
| L: | 5.51 in | L1: | 8.76 in |
| U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.889 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1451 |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

