Grove Gear HM224-5-2-1.438-180TC-L2
Part #:HM224-5-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 2.88 |
| I: | 3.77 in | U: | 0.75 in |
| AD: | 5.18 | C: | 6.94 in |
| AG: | 6 | L: | 5.51 in |
| AJ: | 7.25 | G: | 1.44 |
| AK: | 8.5 | BD: | 9 |
| V: | 1.94 in | AE1: | 0.51 |
| B: | 6.12 | L1: | 8.76 in |
| D: | 2.5 | T: | 1.438 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HM-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | HM224 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.889 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1451 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

