Grove Gear HM224-5-2-1.438-180TC-L3
Part #:HM224-5-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 8.5 |
| AG: | 6 | V: | 1.94 in |
| L: | 5.51 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BD: | 9 |
| L1: | 8.76 in | U: | 0.75 in |
| F: | 2.88 | B: | 6.12 |
| G: | 1.44 | AE2: | 0.31 |
| AD: | 5.18 | C: | 6.94 in |
| BE1: | 0.5 in | AE1: | 0.51 |
| D: | 2.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 1451 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.889 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Model Code: | HM224 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

