Grove Gear HM224-5-2-1.438-56C-L3
Part #:HM224-5-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | I: | 3.77 in |
| D: | 2.5 | AE1: | 0.51 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| G: | 1.44 | F: | 2.88 |
| V: | 1.94 in | AE2: | 0.31 |
| C: | 6.94 in | B: | 6.12 |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 5.51 in | T: | 1.438 |
| U: | 0.75 in | BF: | 0.41 |
| BD: | 5.88 | AD: | 5.18 |
| AG: | 6 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1451 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.889 |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 653 in/lbs |

