Grove Gear HM224-5-2-1.438-56C-L9
Part #:HM224-5-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| AG: | 6 | BE: | 0.38 in |
| L: | 5.51 in | U: | 0.75 in |
| F: | 2.88 | AE2: | 0.31 |
| C: | 6.94 in | T: | 1.438 |
| I: | 3.77 in | BF: | 0.41 |
| D: | 2.5 | B: | 6.12 |
| AE1: | 0.51 | BD: | 5.88 |
| AK: | 4.5 | AD: | 5.18 |
| LM: | 7.76 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1451 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.889 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Assembly: | HM-2 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

