Grove Gear HM224-50-1-1.000-140TC-L1
Part #:HM224-50-1-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 6 |
| I: | 3.77 in | BF: | 0.41 |
| T: | 1 | AE2: | 0.31 |
| L: | 5.51 in | LM: | 7.76 |
| F: | 2.88 | C: | 6.94 in |
| AK: | 4.5 | B: | 6.12 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AE1: | 0.51 | D: | 2.5 |
| G: | 1.44 | BE: | 0.38 in |
| V: | 1.94 in | AD: | 5.18 |
| AJ: | 5.88 |
Technical Specifications
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Model Code: | HM224 |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

