Grove Gear HM224-50-1-1.000-140TC-L9
Part #:HM224-50-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | T: | 1 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| G: | 1.44 | AG: | 6 |
| BD: | 5.88 | B: | 6.12 |
| AJ: | 5.88 | D: | 2.5 |
| I: | 3.77 in | C: | 6.94 in |
| AD: | 5.18 | LM: | 7.76 |
| AE1: | 0.51 | V: | 1.94 in |
| U: | 0.75 in | L: | 5.51 in |
| AE2: | 0.31 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Assembly: | HM-1 | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

