How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | I: | 3.77 in |
| B: | 6.12 | AG: | 6 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| G: | 1.44 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1 | L1: | 8.76 in |
| U: | 0.75 in | AE2: | 0.31 |
| F: | 2.88 | L: | 5.51 in |
| AE1: | 0.51 | D: | 2.5 |
| BD: | 9 | V: | 1.94 in |
| AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Model Code: | HM224 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.847 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

