How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1 |
| AE2: | 0.31 | AE1: | 0.51 |
| G: | 1.44 | AJ: | 7.25 |
| AG: | 6 | U: | 0.75 in |
| L1: | 8.76 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| V: | 1.94 in | L: | 5.51 in |
| D: | 2.5 | I: | 3.77 in |
| C: | 6.94 in | B: | 6.12 |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| F: | 2.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

