How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.44 |
| C: | 6.94 in | D: | 2.5 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | T: | 1.125 |
| BE: | 0.38 in | U: | 0.75 in |
| LM: | 7.76 | AJ: | 5.88 |
| AK: | 4.5 | F: | 2.88 |
| B: | 6.12 | BD: | 5.88 |
| AE2: | 0.31 | V: | 1.94 in |
| AG: | 6 | L: | 5.51 in |
| AD: | 5.18 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 35 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Ratio Range: | 50:1 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.847 |
| Model Code: | HM224 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

