How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | BD: | 9 |
| BF: | 0.53 | AD: | 5.18 |
| D: | 2.5 | I: | 3.77 in |
| AE1: | 0.51 | U: | 0.75 in |
| AG: | 6 | C: | 6.94 in |
| BE1: | 0.5 in | AE2: | 0.31 |
| AJ: | 7.25 | F: | 2.88 |
| AK: | 8.5 | L: | 5.51 in |
| V: | 1.94 in | G: | 1.44 |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| T: | 1.125 |
Technical Specifications
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Output RPM: | 35 | Bore Code: | 18 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

