How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 6 |
| AE2: | 0.31 | B: | 6.12 |
| BD: | 9 | L1: | 8.76 in |
| C: | 6.94 in | AJ: | 7.25 |
| AE1: | 0.51 | AD: | 5.18 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | G: | 1.44 |
| F: | 2.88 | AK: | 8.5 |
| T: | 1.125 | D: | 2.5 |
| BF: | 0.53 | U: | 0.75 in |
| L: | 5.51 in |
Technical Specifications
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.847 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

