Grove Gear HM224-50-1-1.125-56C-L4
Part #:HM224-50-1-1.125-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| F: | 2.88 | AG: | 6 |
| AE1: | 0.51 | B: | 6.12 |
| U: | 0.75 in | G: | 1.44 |
| LM: | 7.76 | V: | 1.94 in |
| BD: | 5.88 | L: | 5.51 in |
| AD: | 5.18 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| I: | 3.77 in | D: | 2.5 |
| BF: | 0.41 | T: | 1.125 |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

