How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.188 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | BE1: | 0.5 in |
| L1: | 8.76 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | F: | 2.88 |
| U: | 0.75 in | AE2: | 0.31 |
| AD: | 5.18 | B: | 6.12 |
| AG: | 6 | G: | 1.44 |
| AE1: | 0.51 | C: | 6.94 in |
| D: | 2.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2091 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.847 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

