How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | C: | 6.94 in |
| BE1: | 0.5 in | L1: | 8.76 in |
| U: | 0.75 in | V: | 1.94 in |
| BF: | 0.53 | L: | 5.51 in |
| D: | 2.5 | G: | 1.44 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | T: | 1.188 |
| AE2: | 0.31 | AD: | 5.18 |
| AG: | 6 | B: | 6.12 |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 2.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | HM224 | Ratio Range: | 50:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

