How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AD: | 5.18 |
| AG: | 6 | I: | 3.77 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.31 | T: | 1.188 |
| L1: | 8.76 in | D: | 2.5 |
| U: | 0.75 in | AK: | 8.5 |
| F: | 2.88 | B: | 6.12 |
| BE1: | 0.5 in | C: | 6.94 in |
| AE1: | 0.51 | V: | 1.94 in |
| BD: | 9 |
Technical Specifications
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

