Grove Gear HM224-50-1-1.188-56C-L4
Part #:HM224-50-1-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | T: | 1.188 |
| AK: | 4.5 | L: | 5.51 in |
| C: | 6.94 in | AG: | 6 |
| G: | 1.44 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 3.77 in | D: | 2.5 |
| AE1: | 0.51 | BD: | 5.88 |
| AD: | 5.18 | V: | 1.94 in |
| U: | 0.75 in | BE: | 0.38 in |
| B: | 6.12 |
Technical Specifications
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.847 | Ratio: | 50:1 |
| Bore Code: | 19 | Model Code: | HM224 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

